IESNA:LM-63-2002
[TEST]P1442037
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-33)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-835-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0849899
[_PF]0.990472
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]778
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 19
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
13.6 23.9 29.9 34.1 32.4 29.9 30.7 37.5 43.5 52.9
64.8 78.5 85.3 94.7 104.1 111.7 118.6 127.1 146.7 159.5
177.4 184.2 186.8 186 179.1 174.9 167.2 151.8 131.4 108.3
84.4 61.4 42.6 25.6 16.2 10.2 7.7 0
13.6 23.9 29 30.7 32.4 29 32.4 37.5 43.5 51.2
66.5 77.6 87.9 95.5 104.9 113.4 122 131.4 149.3 160.4
178.3 187.7 191.9 189.4 182.5 178.3 170.6 153.5 132.2 108.3
85.3 62.3 41.8 25.6 15.4 9.4 7.7 0
13.6 22.2 25.6 29.9 32.4 33.3 36.7 37.5 42.6 52.9
58.9 64.8 75.1 83.6 94.7 104.1 113.4 124.5 149.3 166.3
189.4 200.5 202.2 197 186.8 180.8 172.3 152.7 133.1 113.4
93.8 73.4 52 31.6 16.2 7.7 6.8 0
13.6 21.3 21.3 25.6 28.1 31.6 35.8 38.4 41.8 48.6
51.2 57.2 64.8 71.7 78.5 87.9 98.1 110.9 135.6 154.4
184.2 204.7 212.4 210.7 210.7 209.8 209.8 203 191.1 175.7
151.8 123.7 90.4 55.4 23.9 7.7 6 0
13.6 19.6 21.3 23.9 27.3 27.3 33.3 37.5 41.8 45.2
47.8 52 58 64.8 74.2 84.4 96.4 113.4 144.2 173.2
215.8 250.8 270.4 273.8 275.5 274.7 269.5 252.5 233.7 211.5
182.5 148.4 109.2 64.8 23 7.7 6 0
13.6 17.9 17.9 23.9 26.4 26.4 28.1 31.6 33.3 36.7
39.2 44.4 52 62.3 75.1 88.7 108.3 135.6 191.9 250.8
324.1 371.9 407.7 419.7 418.8 415.4 404.3 373.6 337.8 296
249.9 196.2 140.7 86.2 36.7 7.7 6 0
13.6 17.1 15.4 23.9 23.9 23 24.7 25.6 28.1 30.7
33.3 39.2 46.9 59.7 75.1 93.8 120.3 163.8 248.2 331.8
416.3 496.4 546.8 548.5 547.6 550.2 548.5 518.6 472.6 426.5
368.5 296.8 221.8 144.2 66.5 10.2 6.8 0
13.6 16.2 14.5 20.5 21.3 18.8 22.2 22.2 25.6 29
31.6 38.4 46.9 58.9 73.4 96.4 126.2 174 267 348.9
440.1 522.9 559.6 561.3 568.1 570.7 564.7 522.9 474.3 429.9
368.5 295.1 215.8 134.8 54.6 9.4 6.8 0
13.6 16.2 14.5 19.6 21.3 18.8 21.3 22.2 25.6 29
32.4 38.4 47.8 58 73.4 93.8 123.7 175.7 263.6 348.9
441.9 526.3 554.4 556.2 563 564.7 558.7 516.9 470.9 426.5
365.9 292.6 214.1 133.1 54.6 9.4 6.8 0
13.6 14.5 13.6 17.1 19.6 17.9 20.5 21.3 23.9 27.3
32.4 38.4 46.9 56.3 67.4 85.3 109.2 148.4 212.4 278.1
348 402.6 437.6 447.8 446.1 440.1 429.1 400.9 361.7 317.3
266.1 207.3 146.7 85.3 29 7.7 6 0
13.6 13.6 12.8 17.9 19.6 17.9 18.8 21.3 23 26.4
30.7 38.4 46.1 52.9 64 76.8 91.3 119.4 162.1 205.6
253.3 288.3 303.7 310.5 314.8 313.1 303.7 281.5 259.3 234.6
199.6 161.2 116.9 69.9 26.4 6.8 5.1 0
13.6 13.6 12.8 17.9 19.6 17.9 19.6 22.2 23.9 25.6
30.7 36.7 46.1 55.4 64.8 75.9 89.6 113.4 149.3 186
231.2 262.7 275.5 282.3 291.7 292.6 288.3 273.8 255 228.6
192.8 151.8 106.6 60.6 22.2 6.8 5.1 0
13.6 13.6 12.8 18.8 18.8 18.8 20.5 22.2 23.9 25.6
30.7 38.4 44.4 54.6 65.7 78.5 92.1 115.2 145.9 176.6
209.8 231.2 243.1 247.4 250.8 250.8 246.5 234.6 218.4 197.9
169.7 135.6 97.2 55.4 19.6 6.8 5.1 0
13.6 12.8 14.5 17.9 18.8 19.6 21.3 23.9 27.3 30.7
35 43.5 50.3 59.7 69.1 77.6 89.6 109.2 135.6 162.9
186.8 200.5 204.7 200.5 191.9 188.5 181.7 167.2 151 133.1
113.4 88.7 61.4 34.1 15.4 7.7 6 0
13.6 12.8 14.5 19.6 19.6 20.5 22.2 24.7 29.9 35.8
43.5 53.7 59.7 66.5 74.2 83.6 93 108.3 129.7 150.1
169.7 184.2 189.4 187.7 181.7 179.1 173.2 157.8 137.3 116.9
93.8 70.8 48.6 28.1 14.5 7.7 6 0
13.6 12.8 15.4 18.8 23 22.2 25.6 29 34.1 38.4
45.2 50.3 57.2 64 70.8 77.6 86.2 98.9 116.9 133.1
148.4 159.5 162.9 160.4 157 154.4 149.3 135.6 120.3 104.1
84.4 64.8 46.1 29.9 16.2 8.5 6.8 0
13.6 13.6 15.4 17.9 21.3 26.4 29 32.4 35 38.4
41.8 46.1 51.2 56.3 61.4 67.4 75.1 86.2 100.7 117.7
133.1 139.9 141.6 139 134.8 132.2 127.1 116.9 104.1 90.4
75.9 60.6 44.4 29 14.5 7.7 6 0
13.6 13.6 15.4 17.9 22.2 24.7 28.1 32.4 36.7 40.9
42.6 45.2 49.5 53.7 58.9 64 70.8 81.9 96.4 110.9
124.5 131.4 133.1 129.7 126.2 123.7 120.3 111.7 102.4 90.4
78.5 64 47.8 31.6 16.2 7.7 6 0
13.6 14.5 16.2 17.9 21.3 24.7 27.3 29 33.3 35
37.5 40.1 43.5 46.1 50.3 54.6 60.6 72.5 87 104.1
117.7 128 130.5 128.8 126.2 125.4 122.8 115.2 104.1 92.1
79.3 64 46.9 30.7 15.4 7.7 6 0
13.6 14.5 14.5 18.8 21.3 23.9 25.6 26.4 29 30.7
31.6 32.4 35 37.5 40.1 44.4 52 64 78.5 93.8
106.6 115.2 118.6 119.4 116.9 116 112.6 105.8 96.4 86.2
74.2 59.7 46.1 30.7 16.2 7.7 6 0
13.6 14.5 13.6 17.1 19.6 21.3 21.3 23 25.6 27.3
28.1 29.9 30.7 32.4 35 40.1 46.9 58 73.4 87
98.9 106.6 110 110 108.3 107.5 104.1 97.2 88.7 78.5
67.4 54.6 40.9 27.3 16.2 9.4 7.7 0
13.6 15.4 13.6 15.4 17.9 20.5 21.3 22.2 25.6 26.4
27.3 29 29.9 30.7 34.1 38.4 46.9 58 72.5 87
98.1 104.9 109.2 110 107.5 105.8 102.4 96.4 87 76.8
65.7 53.7 40.1 26.4 15.4 9.4 7.7 0
